Skip to main content
1-844-731-7989
KOHLER Generators Logo

Search

Why Standby Generators

Power outages are disruptive to daily life. But with innovative technology designed to keep your home powered through outage after outage, your Kohler home generator makes it easy to keep life moving.
Beige generator with Kohler logo placed on top of a step, against a wall half light grey and half dark green.
Life doesn’t stop when the power goes out.

Here are a few scenarios where a home generator can make all the difference.

Remote workers and home-based businesses can’t afford downtime. Whether you’re on an important video call, managing online orders, or running a storefront, KOHLER generators keep your operations running smoothly—no interruptions, no lost income.

A vacant home is especially vulnerable during a power outage. Prevent costly damage from frozen pipes, mold, or flooding with a reliable generator that automatically kicks in—even when no one is there to turn it on.

For those embracing a self-sufficient lifestyle, a KOHLER generator ensures you have a dependable energy source. Whether you’re living in a remote cabin or an eco-friendly home, you’ll never be left in the dark.

From hurricanes and tornadoes to wildfires and blizzards, extreme weather can knock out power for days—or even weeks. With a KOHLER generator, you can weather the storm with confidence, knowing your home and loved ones are protected.

Whether it's a wine collection, musical instruments, exotic pets, or more, KOHLER keeps your home climate stable and your valuables safe. Safeguard what matters most.

Key features of a KOHLER home generator

Exclusive to KOHLER, PowerBoost lets you effortlessly start large loads without dropping power to other appliances.

PowerBoost™ Technology

KOHLER generators are built to perform not just standby. Hospitals, nuclear power plants, and even the National Weather Service trust in hard-working, long-lasting KOHLER generators.

Commercial Engines

KOHLER standby generators run on your home’s natural gas or propane. No refueling or extension cords, just clean, reliable power.

No Refueling

KOHLER generators restore power to your home faster than competition.

Fastest Return to Power

Our weatherproof enclosures keep your home generator running in any climate, tested to withstand 181 mph winds. Stay powered through whatever nature throws your way.

Weatherproof Enclosure

Stay connected with remote access and an intuitive interface using the free KOHLER Energy Management app. Monitor your generator easily, whether at home or on the go.

Remote Monitoring

Real stories from real KOHLER Home Generator owners

Image of Anthony Carrino walking in a sidewalk holding a beige bag.

From ice storms to a wedding day power outage, Anthony relies on his Kohler Home Generator to keep the power on in his home in upstate New York. - “I would recommend Kohler generators all day long.”

Anthony Carrino
White haired man wearing a blue shirt and smiling on a yard, in the background there's a brown house.
Elderly couple, walking holding hands through their yard in front of a Kohler home generator.
Long haired woman, wearing a brown blouse, in front of the appliances in her kitchen, talking to someone off-camera.
Elderly man wearing a blue shirt and dark pants, comfortably sitting on a grey chair in a home library.

What size generator do I need?

Select which scenario best describes your power needs below.

Here’s a quick tool to estimate the right size KOHLER® generator for your home or business. The best way to determine your specific power needs is to ask your generator professional to perform a site survey to analyze your electrical load and specify and install the proper generator system.

Get a free quote

Designed to power all your essential electrical needs. From your furnace fan and refrigerator to your sump pump, lights, well pump, and more, these generators ensure everything runs smoothly when you need it most.

14kW

$4,997* MSRP
14 kW Generator
Model Number14RCA
Fuel TypeNatural Gas | LPG

12kW

$4,283* MSRP
12 kW Generator
Model Number12RESV
Fuel TypeNatural Gas | LPG

10kW

$3,834* MSRP
10 kW Generator
Model Number10RESV
Fuel TypeNatural Gas | LPG

Ready to take the next steps?

Our helpful Kohler professionals are ready to answer any questions you have.

KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved