Skip to main content
1-844-731-7989
KOHLER Generators Logo

Search

Resource Center

Prepare for Hurricane Season With Backup Power

Storm Preparedness

Prepare for Hurricane Season With Backup Power

The best time to prepare for hurricane season is before a storm is in the forecast. Waiting too long can limit product availability, installation timelines, and scheduling options.

What size generator do I need?

Select which scenario best describes your power needs below.

Here’s a quick tool to estimate the right size KOHLER® generator for your home or business. The best way to determine your specific power needs is to ask your generator professional to perform a site survey to analyze your electrical load and specify and install the proper generator system.

Get a free quote

Designed to power all your essential electrical needs. From your furnace fan and refrigerator to your sump pump, lights, well pump, and more, these generators ensure everything runs smoothly when you need it most.

14kW

$4,997* MSRP
14 kW Generator
Model Number14RCA
Fuel TypeNatural Gas | LPG

12kW

$4,283* MSRP
12 kW Generator
Model Number12RESV
Fuel TypeNatural Gas | LPG

10kW

$3,834* MSRP
10 kW Generator
Model Number10RESV
Fuel TypeNatural Gas | LPG
KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved