1-844-731-7989
KOHLER Generators Logo

Search

A portable generator positioned outdoors near a house, with a textured brick wall visible behind it, placed on a concrete or paved surface.

Never lose power

Kohler home generators make it easy to keep life moving.

Explore generators
Why Standby Generators

Enjoy peace of mind, no matter what happens outside

Reliable power during outages

Automatically restores power within seconds to minimize downtime

Protection during severe weather

Keeps your heating, cooling, and security systems operational

Saves you money in multiple ways

Prevents food spoilage, avoids costly pipe repairs, boosts home value, and more

A cabin in heavy snow during daytime, with warm lights glowing inside. A generator is placed outside on the snow.

How a home generator works

Your generator is connected to your home’s electrical systems, continuously monitoring the utility power.

Key features of a KOHLER home generator

Exclusive to KOHLER, PowerBoost lets you effortlessly start large loads without dropping power to other appliances.

PowerBoost™ Technology

KOHLER generators are built to perform not just standby. Hospitals, nuclear power plants, and even the National Weather Service trust in hard-working, long-lasting KOHLER generators.

Commercial Engines

KOHLER standby generators run on your home’s natural gas or propane. No refueling or extension cords, just clean, reliable power.

No Refueling

KOHLER generators restore power to your home faster than competition.

Fastest Return to Power

Our weatherproof enclosures keep your home generator running in any climate, tested to withstand 181 mph winds. Stay powered through whatever nature throws your way.

Weatherproof Enclosure

Stay connected with remote access and an intuitive interface using the free KOHLER Energy Management app. Monitor your generator easily, whether at home or on the go.

Remote Monitoring

100 years powering homes like yours

Real stories from real KOHLER Home Generator owners

Image of Anthony Carrino walking in a sidewalk holding a beige bag.

From ice storms to a wedding day power outage, Anthony relies on his Kohler Home Generator to keep the power on in his home in upstate New York. - “I would recommend Kohler generators all day long.”

Anthony Carrino
White haired man wearing a blue shirt and smiling on a yard, in the background there's a brown house.
Elderly couple, walking holding hands through their yard in front of a Kohler home generator.
Long haired woman, wearing a brown blouse, in front of the appliances in her kitchen, talking to someone off-camera.
Elderly man wearing a blue shirt and dark pants, comfortably sitting on a grey chair in a home library.

Explore Best Selling Home Generators

14kW$4,899* MSRP
14 kW Generator

Power the basics, plus:

  • Television

  • Water Heater

  • Heating and A/C unit

20kW$5,819* MSRP
20 kW Generator

Power most major appliances:

  • Entire kitchen

  • Most electronic devices

  • Heating and AC unit

26kW$7,249* MSRP
26 kW Generator

Powers your entire home, including:

  • Heating and AC unit

  • Sump pump

  • Major appliances

48kW$25,209* MSRP
48 kW Generator

Power everything in your home with 200 amp service

Cozy couple in the living room, softly lit by indirect light, chatting and laughing together.

How to buy a home generator

1

Contact us via phone or complete the free quote form

2

Get connected to a local certified KOHLER dealer

3

Receive a no-obligation quote for generator installation

4

Have your new generator installed by your dealer

Blend in or stand out

Why go generic when you can choose a Kohler color? Coordinate your generator with your home - or make a statement by standing out. Exclusive colors are available on the 14RCA, 20RCA, and 26RCA models.

Explore generators

Cashmere

Admiralty

Brick Dust

Nevergreen

Pegasus

Pigeon Feather

Dover Gray

French Gray Linen

Royal Hunter Green

Canyon Blue

Beige generator with Kohler logo placed against a white background.

FAQs


KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved