3" Concrete Pad, 10/12RESV(L)3" Concrete Pad, 10/12RESV(L)
Starting at $220.00* MSRP
Model Number GM92228-KP1-QS
Features
OVERVIEW
Impact-resistant 3-inch concrete pad allows for easy installation of your 10RESV(L) or 12RESV(L) generator set. Flat bottom helps your installer easily mount and level the generator and prevents it from sinking into the ground.
- Saves time prepping installation site
Features
- Fiber-reinforced concrete pad with rebar.
- Wind rating: 175 mph.
- Pad is sized and contoured for 10RESV(L) and 12RESV(L) models.
- Inserts at generator mounting hole positions for easy installation of generator to concrete pad.
- Contains 25% recycled materials.
Specs
Model
GM92228-KP1-QS
Automatic Transfer Switch Included
Sold Separately
Technical Documents
PDF FILESSpecification Sheet - g6138.pdf
Accessories & ControllersDesigned for style, performance and accessibility, these are the accessories thatmake the ordinary extraordinary