Power Relay ModulePower Relay Module
Starting at $133.00* MSRP
Model Number GM92001-KP1-QS
Features
OVERVIEW
Even if you purchase a smaller generator, you can prioritize what you power with Power Relay Modules (PRM). During a power outage, your entire house is connected to generator power, but PRMs cycle some circuits on and off to prevent overloading.
- Helps your generator balance high electrical loads
Features
- Can manage up to four additional loads using a separate relay in each module
- Compatible with 14RESA, 14RESAL, 20RESA, 20RESAL, 20RESB, 24RCL, 38RCL, 38RCLA, 48RCL and 60RCL generator models.
Specs
Model
GM92001-KP1-QS
Automatic Transfer Switch Included
Sold Separately
Weight
3 lbs. (1.4 kg)
Dimensions
172 mm x 233 mm x 92 mm (6.8 in. x 9.2 in x 3.6 in.)
Technical Documents
PDF FILES
Specification Sheet - g6143.pdf