Emergency Stop - 14/20kWEmergency Stop - 14/20kW
Starting at $56.00* MSRP
Model Number GM90095-KP1-QS
Features
OVERVIEW
Emergency Stop Kit
- Additional Safety Feature
Features
- Allows you to quickly stop your generator in case of an emergency.
- Provides an emergency stop pushbutton that mounts on the outside of your 14/20RESA(L) generators.
- Pressing the emergency stop button causes the generator set to shut down immediately.
- Easy installation.
- Applicable models: 14/20RESA(L) generator models.
Specs
Model
GM90095-KP1-QS
Automatic Transfer Switch Included
Sold Separately
Weight
1 lbs. (0.5 kg)
Dimensions
102 mm x 102 mm x 152 mm (4 in. x 4 in. x 6 in.)
Technical Documents
PDF FILESSpecification Sheet - g6135.pdf