Breaker, Kit APM-20RESABreaker, Kit APM-20RESA
Starting at $138.00* MSRP
Model Number GM86369-KP1-QS
Features
OVERVIEW
The circuit breaker kits are optional for use only with the PowerSync™ Automatic Paralleling Module. They may be required if the PowerSync is not located in the line of sight from the generator sets. Check your local code requirements.
Specs
Model
GM86369-KP1-QS
Automatic Transfer Switch Included
Sold Separately
Weight
5 lbs. (2.3 kg)
Dimensions
51 mm x 51 mm (2 in. x 2 in.)
Technical Documents
PDF FILESSpecification Sheet - g6125.pdf