Oil Makeup KitOil Makeup Kit
Starting at $340.00* MSRP
Model Number GM85224-KP1-QS
Features
OVERVIEW
Extend the generator engine's run-time between oil-level checks and oil changes with the Oil Makeup Kit. Because it increases the generator set's oil capacity, the generator can go longer between maintenance intervals.
- Extend time between oil checks
Features
- Extends oil-level check interval from every 8 to every 24 hours of engine operation.
- Extends the oil change interval from 100 to 250 hours of engine operation.
- Includes 2-quart (1.9-liter) oil reservoir and large sight gauge.
- Fits inside generator enclosure.
Specs
Model
GM85224-KP1-QS
Automatic Transfer Switch Included
Sold Separately
Weight
1 lbs. (0.5 kg)
Dimensions
356 mm x 318 mm x 241 mm (14 in. x 12.5 in. x 9.5 in.)
Technical Documents
PDF FILESSpecification Sheet - g6128.pdf