Skip to main content
Product Image
Features
OVERVIEW
Perfect for those who travel frequently or own a vacation home, the Programmable Interface Module (PIM) lets you activate critical items like storm shutters or a security system when you're away (when partnered with the OnCue® Generator Management System).
  • Remotely control important home items
Features
  • Remotely turn power outputs such as heating and cooling system or security lights on or off.
  • Remotely monitor or receive email alerts for changes to inputs such as motion sensors or water-level alarms (requires OnCue Generator Management System).
  • Two inputs, six outputs.
  • Multiple patent-pending innovations.
  • Compatible with 6VSG, 14RESA, 14RESAL, 20RESA, 20RESAL, 38RCL and 48RCL generator models.
      Specs

      Model

      GM81529-KP1-QS

      Automatic Transfer Switch Included

      Sold Separately

      Weight

      6 lbs. (2.7 kg)

      Dimensions

      308 mm x 234 mm x 84 mm (12.1 in. x 9.1 in. x 3.3 in.)

      Technical Documents
      PDF FILESSpecification Sheet -  g6121.pdf