Assy Regulator Heater Pad 240VAssy Regulator Heater Pad 240V
Starting at $260.00* MSRP
Model Number GM79141-KP2-QS
Features
OVERVIEW
Just like in your car, the fuel regulator regulates the flow of engine fuel for consistent pressure. The kit ensures that the engine in your KOHLER® generator runs smoothly, even in sub-zero weather.
- Reliable engine starts in sub-zero temps
Features
- Kit consists of round heating pad with snap-action thermostat and power cord.
- Pad mounts directly on fuel regulator.
- Recommended for reliable engine starting in temperatures from -18° to -29°C (0° to -20°F).
- 120V or 240V available
Specs
Model
GM79141-KP2-QS
Automatic Transfer Switch Included
Sold Separately
Weight
1.005 lbs. (0.46 kg)
Dimensions
203 mm x 127 mm x 89 mm (8 in. x 5 in. x 3.5 in.)
Technical Documents
PDF FILESSpecification Sheet - g6126.pdf