Battery, 1-12V, 525CCA, WetBattery, 1-12V, 525CCA, Wet
Starting at $120.00* MSRP
Model Number GM48808-KP1
Features
OVERVIEW
- Dependable starting
Features
- Meets engine manufacturer's specifications
- Complies with NFPA requirements for engine-cranking cycles
- Heavy-duty starting batteries
- Excellent reliability in generator set applications
- Rated according to SAE standard J-537
- Ground: negative
- Volts (DC): 12
- Group size: 26
Specs
Model
GM48808-KP1
Certifications/Listings
NFPA
Automatic Transfer Switch Included
Sold Separately
Technical Documents
PDF FILESSpecification Sheet - g6068.pdf