External Alarm ModuleExternal Alarm Module
Starting at $220.00* MSRP
Model Number GM38795-KP1
Features
OVERVIEW
- Connectability
Features
- Allows you to start/stop the generator and transfer load from a remote location
- Provides indication that the generator is powering the house and any system faults
- Fits into a single gang electrical box and connects to the ATS with CAT-5 cable
- Audible alarm horn to notify that a fault has occurred
- Multiple alarm modules can be connected
- Accessory board required to be able to use external alarm module
- Applicable Models: Any KOHLER generator that uses the Model RDT Automatic Transfer Switch
Specs
Model
GM38795-KP1
Automatic Transfer Switch Included
Sold Separately
Weight
5 lbs. (2.3 kg)
Dimensions
152 mm x 102 mm x 51 mm (6 in. x 4 in. x 2 in.)
Technical Documents
PDF FILESSpecification Sheet - g1198.pdf