400 Amp Current Transformer for 48RCL400 Amp Current Transformer for 48RCL
Starting at $154.00* MSRP
Model Number GM17250-KP1-QS
Features
OVERVIEW
If the application requires cables that are too large for the inside diameter of the CT provided with the LCM or Load Shed kit, it is recommended to purchase this 400 Amp current transformer kit with a larger inner diameter.
Specs
Model
GM17250-KP1-QS
Automatic Transfer Switch Included
Sold Separately
Weight
5 lbs. (2.3 kg)
Dimensions
51 mm x 51 mm (2 in. x 2 in.)