Cellular KitCellular Kit
Starting at $300.00* MSRP
Model Number GM123330-KP1-QS
Features
OVERVIEW
With cellular connectivity, even if utility and wifi go down, homeowners and dealers can remotely monitor Kohler generators.
- Stay Connected Wherever You Go
FEATURES
- Remote monitoring capabilities allow homeowners and dealers to save time and money.
- Utilizes a massive network of cellular providers to keep you always connected.
- In the event one cellular connection fails, the Cellular Kit automatically and seamlessly switches over to the strongest cellular provider in the area.
- With an initial cellular data plan covering one year of generator connectivity*, homeowners can explore the benefits of cellular connectivity with their generator throughout all the seasons.
- *One year data plan is only intended for connecting the generator to the Cellular Kit. If other devices are connected to the Cellular Kit, Kohler is not responsible for faster usage of the initial data plan. Homeowners may have to renew sooner than one year.
COMPATIBILITY
- Compatibility: Available for any generator with an RDC2 controller, including RESVs, RCAs, RCLs, RESAs, RESCs
Specs
Model
GM123330-KP1-QS
Automatic Transfer Switch Included
Sold Separately
Weight
0.53 lbs. (0.24 kg)
Dimensions
90mm x 90mm x 25mm (3.54" x 3.54" x 0.98")