Cold Weather Package, 120V, 20kWCold Weather Package, 120V, 20kW
Starting at $486.00* MSRP
Model Number GM110948-KP2-QS
Features
OVERVIEW
Feel confident that your generator will perform in subfreezing weather with the KOHLER® Cold Weather Kit. Recommended for generators installed where the temperature regularly falls below 0°C (32°F), it’s designed to keep cold weather conditions from disrupting generator operation.
Features
- Reduces engine wear by improving starting in cold weather conditions
- Keeps moisture from the incoming fuel line from freezing
- Heater automatically turns on and off when needed
Kit includes
- Breather tube & Oil heater
- Fuel Regulator Heater
- Battery Heater
Cold weather kits are available on 14- to 20-kW air-cooled units in 120- and 240-volt versions.*
- *Confirm housing prior to plugging in accessory.
Specs
Model
GM110948-KP2-QS
Automatic Transfer Switch Included
Sold Separately
Technical Documents
PDF FILESSpecification Sheet - g6155.pdf