Block Heater, 500W, 120VBlock Heater, 500W, 120V
Starting at $134.00* MSRP
Model Number GM101015-KP1
Features
OVERVIEW
If you live in a region with extended winters, you can make generator engine starting easier with an engine block heater kit. The block heater kit heats the coolant in liquid-cooled engines for smoother starts. And, it helps keep engine oil at optimal operating temperatures.
- Get extra protection from winter weather
Features
- Built-in thermostat automatically turns heater on and off as required.
Specs
Model
GM101015-KP1
Automatic Transfer Switch Included
Sold Separately
Weight
4 lbs. (1.8 kg)
Dimensions
457 mm x 203 mm x 203 mm (18 in. x 8 in. x 8 in.)
Technical Documents
PDF FILES
Specification Sheet - g6132.pdf