80 kW GeneratorKG80R
Features
OVERVIEW
- Extreme Durability - Every KOHLER KGR generator undergoes rigorous durability and reliability testing, ensuring longevity. The heavy-duty industrial liquid-cooled engine performs exceptionally well during long runs in extreme heat conditions.
- Smart - You get steady, high-quality power that protects your electronics from damage.
- Advanced - The APM402 controller with patented software is compatible with optional accessories that let you monitor your system remotely through your PC.
- Premium Warranty - We've got you covered with 5-year, 2,000-hour protection.
THE POWER YOU NEED
- A popular choice for light commercial applications. System is NFPA 110 , level 1 approved when equipped with the necessary accessories and installed per NFPA standards
- Excellent peak motor-starting capacity: KG80R: 237kVA at 240V
- Premium power quality Fast-Response™ permeant magnet excitation provides delivers exceptional digital voltage and frequency regulation for smart appliances and electronics
- Powered by Kohler KG6208TSD industrial-grade engine; operation speed 1800 rpm
THE CONVENIENCES YOU EXPECT
- The APM402 controller provides advanced control, system monitoring and system diagnostics with remote-monitoring capability
- Quiet, neighborhood-friendly operation with sound similar to a typical central air conditioner
- Standard steel enclosure with automotive-grade paint
- Optional corrosion-resistant aluminum enclosure
- Runs on either natural gas or liquid propane (LPG); simple switching between natural gas and LPG in the field
Specs
Model
KG80R
Rated kW LP
80 kW
Rated kW NG
80 kW
Amps LP
334 amps
Amps NG
334 amps
Peak Motor Starting kVA @240 V
237 kVa
Displacement
6.2 L (378 cu. In.)
Horsepower
NG 126 HP, LP 127 HP
Enclosure Material
AluminumSteel
Sound Output During Weekly Exercise
68 dB(A)
Sound output During Full-speed Operation
69 dB(A)
Response Time
10 seconds
Certifications/Listings
EPACSAcUL Listed
Automatic Transfer Switch Included
Sold Separately
Remote Monitor Available
Sold Separately
Off Grid / Utility backup
Utility Backup
Weight
2948 lbs. (3146 kg)
Alternator Type
4-Pole, Rotating Field
Fuel Consumption on NG at 50% Load?
803 cfh
Fuel Consumption on LP at 50% Load?
272 cfh
Controller
APM402
Cylinder Arrangement
V-8
Dimensions
3525 mm x 1154 mm x 1665 mm (138.8 in. x 45.4 in. x 65.5 in.)
Engine Manufacturer/Description
KOHLER
Engine Model
KG6208TA, 6.2L, Turbocharged
Engin/Alternator RPM
1800
Fuel Type
Natural Gas | LPG
Frequency
60 Hz
Phase
Single PhaseThree Phase
Voltage @60 Hzs
120/240
Digital Voltage Regulation
±0.5%