6 kW Generator6VSG
Features
OVERVIEW
- High Quality Power - The 6VSG provides consistent off-grid DC power to charge battery banks used with renewable energy, telecom and other remote applications.
- Automatic - The generator senses when the battery bank is running low and turns on automatically to keep up with demand.
- Quiet & Economical - Variable speed helps to keep noise low and reduce fuel consumption as compared to fixed-speed AC generators.
- Premium Warranty - Kohler is known for extraordinary reliability and performance and backs that up with a 5-year or 2000 hour limited warranty (on grid) that covers parts, labor and travel for the full warranty period.
STATE-OF-THE-ART BATTERY CHARGING
- Designed specifically for efficient charging of battery banks for renewable energy, telecom and other remote applications
- Can be used for industrial battery bus support to reduce the size of battery banks
- Generator can maintain batteries directly without an expensive converter or monitoring equipment
- Powered by commercial-grade KOHLER Command PRO® engine
- Longer engine life and reduced fuel consumption when compared to fixed speed
SPECIAL FEATURES
- Add the Programmable Interface Module and OnCue® Generator Management System to communicate with the 6VSG remotely
- Extremely quiet operation with sound at 62 dBA at 50% load
- Steel enclosure with automotive-grade paint for advanced corrosion protection
- Runs on either natural gas or liquid propane (LPG); simple switching between natural gas and LPG in the field
- 18-month, 1000-hour warranty for off-grid application
Specs
Model
6VSG
Rated kW LP
6 kW
Rated kW NG
6 kW
Amps LP
112 amps
Amps NG
112 amps
Displacement
725 cm³ (44 cu. in.)
Horsepower
NG 18.5 HP, LP 21.2 HP
Enclosure Material
Steel
Sound Output During Weekly Exercise
66 dB(A)
Sound output During Full-speed Operation
66 dB(A)
Certifications/Listings
EPACSA
Automatic Transfer Switch Included
Sold Separately
Remote Monitor Available
Included
Off Grid / Utility backup
Off GridUtility Backup
Weight
420 lbs. (420 kg)
Alternator Type
Brushless, Permanent-Magnet
Fuel Consumption on NG at 50% Load?
75 cfh
Fuel Consumption on LP at 50% Load?
32 cfh
Controller
VSC Controller
Cylinder Arrangement
V-2
Dimensions
1010 mm x 710 mm x 725 mm (39.8 in. x 28 in. x 28.5 in.)
Engine Manufacturer/Description
KOHLER
Engine Model
CH740
Engin/Alternator RPM
Variable Speed
Fuel Type
Natural Gas | LPG
Frequency
Variable Speed
Phase
Single Phase
Voltage @60 Hzs
24/48
Digital Voltage Regulation
±0.5%