48 kW Generator48RCLC
Features
OVERVIEW
- Extreme Durability - Every KOHLER RCL generator undergoes rigorous durability and reliability testing, ensuring longevity. The heavy-duty liquid-cooled engine performs exceptionally well during long runs in extreme heat conditions. Additionally, the aluminum powder-coated enclosure is designed to withstand any harsh weather conditions.
- Innovative - This generator's patented innovations include a three-fan, automotive-style cooling system that creates some of the lowest sound levels in its class.
- Quiet - Neighborhood-friendly, with weekly exercise volume that's similar to the ear sounds like a normal conversation.
- Premium Warranty - Kohler is known for extraordinary reliability and performance and backs that up with a 5-year or 2000 hour limited warranty that covers parts, labor and travel for the full warranty period.
THE POWER YOU NEED
- Powerful operation on either natural gas or liquid propane (LPG); the 48RCLC provides 200 amps on LPG and natural gas
- Extraordinary peak motor-starting capacity, with 48RCLC at 113 kVA at 240V
- Premium power quality Fast-Response™ permeant magnet excitation provides delivers exceptional digital voltage and frequency regulation for smart appliances and electronics
- Powered by Kohler KG6208 industrial-grade engine; operation speed 1800 rpm
- Compatible with OnCue® Plus and optional OnCue® Plus Wireless Generator Management Systems,
THE CONVENIENCES YOU EXPECT
- The RDC2 controller is designed for today's smart, connected electronics. Its intelligent design manages both the generator set and Model RXT transfer switch functions
- Extremely quiet operation with sound at 61 dBA at full speed (normal conversation level) *
- Aesthetically pleasing corrosion-resistant aluminum enclosure with powder coated cashmere is standard. 181 mph wind rated
- Allowed to be installed as close as 18" away from your home
- Runs on either natural gas or liquid propane (LPG); simple switching between natural gas and LPG in the field
Specs
Model
48RCLC
Rated kW LP
48 kW
Rated kW NG
48 kW
Amps LP
200 amps
Amps NG
200 amps
Peak Motor Starting kVA @240 V
113 kVa
Displacement
6.2 L (378 cu. In.)
Horsepower
103 HP
Enclosure Material
Aluminum
Sound Output During Weekly Exercise
57 dB(A)
Sound output During Full-speed Operation
61 dB(A)
Response Time
10 seconds
Certifications/Listings
CSAEPAUL 2200
Automatic Transfer Switch Included
Sold Separately
Remote Monitor Available
Included
Off Grid / Utility backup
Utility Backup
Weight
1690 lbs. (1690 kg)
Alternator Type
4-Pole, Rotating Field
Controller
RDC2 Controller
Cylinder Arrangement
V-8
Dimensions
2280 mm x 836 mm x 1182 mm (89.8 in. x 32.9 in. x 46.5 in.)
Engine Manufacturer/Description
KOHLER
Engine Model
KG6208, 6.2L, Natural Aspiration
Engin/Alternator RPM
1800
Fuel Type
Natural Gas | LPG
Frequency
50 Hz | 60 Hz
Phase
Single PhaseThree Phase
Voltage @60 Hzs
120/240
Digital Voltage Regulation
±1.0%