38 kW Generator38RCLC
Features
OVERVIEW
- Extreme Durability - Every KOHLER RCL generator undergoes rigorous durability and reliability testing, ensuring longevity. The heavy-duty liquid-cooled engine performs exceptionally well during long runs in extreme heat conditions. Additionally, the aluminum powder-coated enclosure is designed to withstand any harsh weather conditions.
- Innovative - This generator's patented innovations include a three-fan, automotive-style cooling system that creates some of the lowest sound levels in its class.
- Quiet - Neighborhood-friendly, with weekly exercise volume that's similar to the ear sounds like a normal conversation.
- Premium Warranty - Kohler is known for extraordinary reliability and performance and backs that up with a 5-year or 2000 hour limited warranty that covers parts, labor and travel for the full warranty period.
THE POWER YOU NEED
- Powerful operation on either natural gas or liquid propane (LPG); the 38RCLC provides 158 amps on LPG and natural gas
- Extraordinary peak motor-starting capacity, with 38RCLC at 74kVA at 240V
- Non brushed wound field excitation provides premium power quality with low maintenance
- Powered by Kohler KG2204T industrial-grade engine; operation speed 1800 rpm
- Compatible with OnCue® Plus and optional OnCue® Plus Wireless Generator Management Systems, Programmable Interface Module (PIM)
THE CONVENIENCES YOU EXPECT
- The RDC2 controller is designed for today's smart, connected electronics. Its intelligent design manages both the generator set and Model RXT transfer switch functions
- Extremely quiet operation with sound at 60dBA at full speed and 52 dBA at exercise (normal conversation level) *
- Aesthetically pleasing corrosion-resistant aluminum enclosure with powder coated cashmere is standard. 181 mph wind rated
- The enclosures are the smallest in its class (1800rpm models) and is allowed to be installed as close at 18" from your home
- Runs on either natural gas or liquid propane (LPG); simple switching between natural gas and LPG in the field
Specs
Model
38RCLC
Rated kW LP
38 kW
Rated kW NG
38 kW
Amps LP
158 amps
Amps NG
158 amps
Peak Motor Starting kVA @240 V
74 kVa
Displacement
2.2 L (134 cu. in.)
Horsepower
64 HP
Enclosure Material
Aluminum
Sound Output During Weekly Exercise
54 dB(A)
Sound output During Full-speed Operation
62 dB(A)
Response Time
10 seconds
Certifications/Listings
EPACSAUL 2200
Automatic Transfer Switch Included
Sold Separately
Remote Monitor Available
Included
Off Grid / Utility backup
Utility Backup
Weight
1370 lbs. (1370 kg)
Alternator Type
4-Pole, Rotating Field
Controller
RDC2 Controller
Cylinder Arrangement
Inline-4 cylinder
Dimensions
1880 mm x 836 mm x 1146 mm (74 in. x 32.9 in. x 45.1 in.)
Engine Manufacturer/Description
KOHLER
Engine Model
Residential Powertrain KG2204T, 2.2 L, 4-Cycle, Turbocharged
Engin/Alternator RPM
1800
Fuel Type
Natural Gas | LPG
Frequency
50 Hz | 60 Hz
Phase
Single PhaseThree Phase
Voltage @60 Hzs
120/240
Digital Voltage Regulation
±1.0%