26 kW Generator26RCA with KOHLER Energy Management mobile app
Features
OVERVIEW
- Durable and Reliable - Every KOHLER® generator is designed with longevity in mind, having to undergo extensive durability and reliability testing. The commercial grade engine includes hydraulic lifters which provide exceptional performance, quiet operation, and low maintenance.
- Most Powerful - In addition to featuring PowerBoost technology, it is rated at 109 Amps (LP) to power more in your home.
- Customizable - Customize your generator with ten new colors and three camouflage patterns.
- Premium Warranty - Kohler is known for extraordinary reliability and performance and backs that up with a 5-year or 2000 hour limited warranty that covers parts, labor and travel for the full warranty period.
THE POWER YOU NEED
- PowerBoost™ technology provides power to start large loads such as central air conditioners without dropping power to other appliances
- Premium power quality delivers exceptional digital voltage and frequency regulation to protect smart appliances and electronics
- Optimized KOHLER Command PRO® engine design for natural gas and liquid propane provides outstanding power with lower fuel consumption
- Reliable KOHLER Command PRO® engine, designed and tested for tough commercial applications; operation speed is 3600 rpm (the standard for air-cooled generators)
- Get real-time alerts on the status of your generator, thanks to the continuous monitoring done by the KOHLER Energy Management App.
THE CONVENIENCES YOU EXPECT
- Quietest in its class**. Neighborhood-friendly 90 second eco-exercise
- Stylish aluminum powder coated cashmere enclosure can be installed as close as 18" from your home and is 181 mph wind rated. The enclosure panels can be removed without tools within 10 seconds for ease of maintenance
- First to market low oil level shutoff switch protects your investment if you're not available to check the oil level
- Outstanding maintenance intervals, with 24-hour oil checks and optional extended 300hr oil change kit available
- Runs on either natural gas or liquid propane (LPG); simple switching between natural gas and LPG in the field
BLEND IN OR STAND OUT
- Why go generic when you can choose a KOHLER color?
- Complement the color to your home—or have it stand out to make a statement with one of our ten new exclusive colors.
- Take your generator to the next level with Mossy Oak® camouflage patterns.
- Three popular camouflage patterns allow your generator to Blend In or Stand Out to show your appreciation for your favorite Mossy Oak camouflage pattern.
- Choose from Original Bottomland, Break-Up Country, or Shadow Grass Habitat. Available on single phase generators only.
Specs
Model
26RCA
Rated kW LP
26 kW
Rated kW NG
24 kW
Amps LP
109 amps
Amps NG
100 amps
Peak Motor Starting kVA @240 V
39 kVa
Displacement
999 cm³ (61 cu. in.)
Horsepower
NG 33.0 HP, LP 36.4 HP
Enclosure Material
Aluminum
Sound Output During Weekly Exercise
56 dB(A)
Sound output During Full-speed Operation
67 dB(A)
Response Time
10 seconds
Certifications/Listings
cUL ListedEPAUL 2200
Automatic Transfer Switch Included
Included
Remote Monitor Available
Included
Off Grid / Utility backup
Utility Backup
Weight
625 lbs. (625 kg)
Alternator Type
2-Pole, Rotating Field
Fuel Consumption on NG at 50% Load?
180 cfh
Fuel Consumption on LP at 50% Load?
85 cfh
Controller
RDC2 Controller
Cylinder Arrangement
V-2
Dimensions
1193 mm x 660 mm x 820 mm (47 in. x 26.0 in. x 32.3 in.)
Engine Manufacturer/Description
KOHLER
Engine Model
CH1006
Engin/Alternator RPM
3600
Fuel Type
Natural Gas | LPG
Frequency
60 Hz
Phase
Single Phase
Voltage @60 Hzs
120/240
Digital Voltage Regulation
±1.0%
Built in Mounting pad
Yes