24 kW Generator24RCLA
Features
OVERVIEW
- Extreme Durability - Every KOHLER RCL generator undergoes rigorous durability and reliability testing, ensuring longevity. The heavy-duty liquid-cooled engine performs exceptionally well during long runs in extreme heat conditions. Additionally, the aluminum powder-coated enclosure is designed to withstand any harsh weather conditions.
- Innovative - This generator's patented innovations include a three-fan, automotive-style cooling system that creates some of the lowest sound levels in its class.
- Quiet - Neighborhood-friendly, with weekly exercise volume that's similar to the ear sounds like a normal conversation.
- Premium Warranty - Kohler is known for extraordinary reliability and performance and backs that up with a 5-year or 2000 hour limited warranty that covers parts, labor and travel for the full warranty period.
THE POWER YOU NEED
- Powerful operation on either natural gas or liquid propane (LPG); the 24RCLA provides 100 amps on LPG and 87 amps on natural gas
- Extraordinary peak motor-starting capacity
- Non brushed wound field excitation provides premium power quality with low maintenance
- Powered by Kohler KG2204 industrial-grade engine; operation speed 1800 rpm
- Compatible with OnCue® Plus and optional OnCue® Plus Wireless Generator Management Systems, Programmable Interface Module (PIM)
THE CONVENIENCES YOU EXPECT
- The RDC2 controller is designed for today's smart, connected electronics. Its intelligent design manages both the generator set and Model RXT transfer switch functions
- Extremely quiet operation with sound at 60dBA at full speed and 52 dBA at exercise (normal conversation level)*
- Aesthetically pleasing corrosion-resistant aluminum enclosure with powder coated cashmere is standard. 181 mph wind rated
- Allowed to be installed as close as 18" away from your home
- Runs on either natural gas or liquid propane (LPG); simple switching between natural gas and LPG in the field
Specs
Model
24RCLA
Rated kW LP
24 kW
Rated kW NG
21 kW
Amps LP
100 amps
Amps NG
87 amps
Peak Motor Starting kVA @240 V
37 kVa
Displacement
2.2 L (134.25 cu. in.)
Horsepower
NG 36 HP, LP 40 HP
Enclosure Material
Aluminum
Sound Output During Weekly Exercise
54 dB(A)
Sound output During Full-speed Operation
61 dB(A)
Response Time
10 seconds
Certifications/Listings
EPACSAUL 2200
Automatic Transfer Switch Included
Included
Remote Monitor Available
Included
Off Grid / Utility backup
Utility Backup
Weight
1260 lbs. (1260 kg)
Alternator Type
4-Pole, Rotating Field
Controller
RDC2 Controller
Cylinder Arrangement
Inline-4 cylinder
Dimensions
1880 mm x 836 mm x 1169 mm (74 in. x 32.9 in. x 46.0 in.)
Engine Manufacturer/Description
KOHLER
Engine Model
KG2204, 2.2L, 4-Cycle, Natural Aspiration
Engin/Alternator RPM
1800
Fuel Type
Natural Gas | LPG
Frequency
50 Hz | 60 Hz
Phase
Single PhaseThree Phase
Voltage @60 Hzs
120/240
Digital Voltage Regulation
±1.0%
Built in Mounting pad
No