12 kW Generator12RESVL with Automatic Transfer Switch and KOHLER Energy Management mobile app
Features
OVERVIEW
- High Quality Power. Kohler generators provide advanced voltage and frequency regulation along with ultra-low levels of harmonic distortion for excellent generator power quality to protect your valuable electronics.
- Powerful. The Kohler 12 kW generator can easily start and run a 5 ton air conditioner with up to 5 kW preload.*
- Reliable. Kohler is known for extraordinary reliability and performance and backs that up with a 5-year or 2000 hour limited warranty.
- Enclosure Bold new Kohler design in steel, dipped in e-coat for extra corrosion protection and painted with a durable powder coat finish.
- Remote Monitoring Get real-time alerts on the status of your generator, thanks to the continuous monitoring done by the KOHLER Energy Management App.
THE POWER YOU NEED
- PowerBoost™ technology provides power to start large loads such as central air conditioners without dropping power to other appliances
- Extraordinary peak motor-starting capacity: 12RESVL at 16.8kVA at 240V
- Premium power quality delivers exceptional digital voltage and frequency regulation along with low levels of harmonic distortion to protect sophisticated electronics
- Powered by reliable KOHLER Series 7000 V-twin engine with efficient OHV design. operation speed is 3600 rpm (the standard for air-cooled generators)
- Compatible with Programmable Interface Module (PIM)
- Also compatible with Load Control Module (LCM) with single-phase generators only
THE CONVENIENCES YOU EXPECT
- Comes with an RXT 100-amp indoor-rated automatic transfer switch with 12-space load center.
- Accepts natural gas fuel pressure as low as 3.5 inches
- Quiet, neighborhood-friendly operation with sound levels similar to a typical central air conditioner
- Meets 181 mph wind rating
- Runs on either natural gas or liquid propane (LPG) with simple switching between natural gas and LPG in the field
Specs
Model
12RESVL
Rated kW LP
12 kW
Rated kW NG
11 kW
Amps LP
50.0 amps
Amps NG
45.8 amps
Peak Motor Starting kVA @240 V
20.3 kVa
Displacement
725 cm³ (44 cu. in.)
Horsepower
NG 18 HP, LP 21.4 HP
Enclosure Material
Steel
Sound Output During Weekly Exercise
67 dB(A)
Sound output During Full-speed Operation
71 dB(A)
Response Time
10 seconds
Certifications/Listings
EPAUL 2200
Automatic Transfer Switch Included
Included
Remote Monitor Available
Included
Off Grid / Utility backup
Utility Backup
Weight
489 lbs. (222 kg)
Alternator Type
2-Pole, Rotating Field
Fuel Consumption on NG at 50% Load?
128 cfh
Fuel Consumption on LP at 50% Load?
57 cfh
Controller
RDC2 Controller
Cylinder Arrangement
V-2
Dimensions
777 mm x 712 mm x 824 mm (30.6 in. x 28 in. x 32.4 in.)
Engine Manufacturer/Description
KOHLER
Engine Model
KT725 1.9L, 4-Cycle
Engin/Alternator RPM
3600
Fuel Type
Natural Gas | LPG
Frequency
60 Hz
Phase
Single Phase
Voltage @60 Hzs
120/240
Digital Voltage Regulation
±1.0%