12 kW Generator12RES
Features
OVERVIEW
- Reliable - Inside the 12RES generator is a commercial-grade engine built to withstand extreme workloads year after year.
- Off grid - Ideal for off grid applications. Non standby rated KOHLER Command PRO® CH740 paired with ADC-RES controller allows saving battery voltage by going into hibernating mode.
- Money Saver - No pricey concrete pad needed. Your contractor – and your wallet – will appreciate the built-in mounting pad and easy-to-connect.
- Premium Warranty - Kohler is known for extraordinary reliability and performance and backs that up with a 5-year or 2000 hour limited warranty that covers parts, labor and travel for the full warranty period.
THE POWER YOU NEED
- PowerBoost™ technology provides the power to start large loads without dropping power to other appliances
- Extraordinary peak motor-starting capacity to start and run a typical 4-ton air conditioner while still running other home appliances and electronics
- Premium power quality delivers exceptional digital voltage and frequency regulation to protect smart appliances and electronics
- Powered by reliable KOHLER Command PRO® engine, designed and tested for tough commercial applications; operation speed is 3600 rpm (the standard for air-cooled generators)
- In just 10 seconds, your KOHLER generator automatically restores power to your heat or AC as well as appliances and electronics.*
THE CONVENIENCES YOU EXPECT
- ADC-RES Advanced Digital Control designed for today's sophisticated electronics
- Quiet, neighborhood-friendly operation with sound levels similar to a typical central air conditioner
- Steel enclosure with automotive-grade paint for advanced corrosion protection
- Runs on either natural gas or liquid propane (LPG) with simple switching between natural gas and LPG in the field
- Streamlined installation, including built-in base that eliminates need for concrete mounting pad and simple terminal block for easy field connections
Specs
Model
12RES
Rated kW LP
12 kW
Rated kW NG
10.4 kW
Amps LP
50 amps
Amps NG
43 amps
Peak Motor Starting kVA @240 V
32 kVa
Displacement
0.725 L (44 cu. in.)
Horsepower
NG 20.5 HP, LP 23.6 HP
Enclosure Material
Steel
Sound Output During Weekly Exercise
65 dB(A)
Sound output During Full-speed Operation
65 dB(A)
Response Time
10 seconds
Certifications/Listings
EPACARBUL 2200
Automatic Transfer Switch Included
Included
Off Grid / Utility backup
Off GridUtility Backup
Weight
400 lbs. (182 kg)
Alternator Type
2-Pole, Rotating Field
Fuel Consumption on NG at 50% Load?
124 cfh
Fuel Consumption on LP at 50% Load?
60 cfh
Controller
ADC-RES Controller
Cylinder Arrangement
V-2
Dimensions
1123 mm x 726 mm x 804 mm (44.2 in. x 28.6 in. x 31.6 in.)
Engine Manufacturer/Description
KOHLER
Engine Model
CH740
Engin/Alternator RPM
3600
Fuel Type
Natural Gas | LPG
Frequency
50 Hz | 60 Hz
Phase
Single Phase
Voltage @60 Hzs
120/240
Digital Voltage Regulation
±1.5%
Built in Mounting pad
Yes