10 kW Generator10RESV with KOHLER Energy Management mobile app
Features
OVERVIEW
- High Quality Power - KOHLER generators provide advanced voltage and frequency regulation along with ultra-low levels of harmonic distortion to protect your smart appliances and electronics.
- Compact Footprint - RESV generators offer smaller footprints and ample power for the necessities during an outage. They can be placed as close as 18 inches from your home providing installation flexibility on smaller lots.
- Remote Monitoring - Get real-time alerts on the status of your generator, thanks to the continuous monitoring done by the KOHLER Energy Management App.
- Premium Warranty - Kohler is known for extraordinary reliability and performance and backs that up with a 5-year or 2000 hour limited warranty that covers parts, labor and travel for the full warranty period.
THE POWER YOU NEED
- PowerBoost™ technology provides power to start large loads such as central air conditioners without dropping power to other appliances
- Extraordinary peak motor-starting capacity: 10RESV at 16.8kVA at 240V
- Premium power quality delivers exceptional digital voltage and frequency regulation to protect smart appliances and electronics
- Powered by reliable KOHLER Series 7000 V-twin engine with efficient OHV design. operation speed is 3600 rpm (the standard for air-cooled generators)
- Compatible with Programmable Interface Module (PIM) and RXT, RDT and RSB Automatic Transfer Switches
THE CONVENIENCES YOU EXPECT
- The RDC2 controller is designed for today's smart, connected electronics. Its intelligent design manages both the generator set and Model RXT transfer switch functions
- Quiet, neighborhood-friendly operation with sound levels similar to a typical central air conditioner
- Bold KOHLER design in steel, dipped in e-coat for extra corrosion protection and painted with a durable powder coat cashmere finish
- Meets 181 mph wind rating
- Runs on either natural gas or liquid propane (LPG) with simple switching between natural gas and LPG in the field
Specs
Model
10RESV
Rated kW LP
10 kW
Rated kW NG
9 kW
Amps LP
41.7 amps
Amps NG
37.5 amps
Peak Motor Starting kVA @240 V
16.8 kVa
Displacement
725 cm³ (44 cu. in.)
Horsepower
NG 18 HP, LP 21.4 HP
Enclosure Material
Steel
Sound Output During Weekly Exercise
67 dB(A)
Sound output During Full-speed Operation
71 dB(A)
Response Time
10 seconds
Certifications/Listings
CSAcUL ListedEPAUL 2200
Automatic Transfer Switch Included
Sold Separately
Remote Monitor Available
Included
Off Grid / Utility backup
Utility Backup
Weight
428 lbs. (194 kg)
Alternator Type
2-Pole, Rotating Field
Fuel Consumption on NG at 50% Load?
120 cfh
Fuel Consumption on LP at 50% Load?
52 cfh
Controller
RDC2 Controller
Cylinder Arrangement
V-2
Dimensions
777 mm x 712 mm x 824 mm (30.6 in. x 28 in. x 32.4 in.)
Engine Manufacturer/Description
KOHLER
Engine Model
KT725 1.9L, 4-Cycle
Engin/Alternator RPM
3600
Fuel Type
Natural Gas | LPG
Frequency
60 Hz
Phase
Single Phase
Voltage @60 Hzs
120/240
Digital Voltage Regulation
±1.0%
Built in Mounting pad
Yes