26 kW Generator26RCAL with Automatic Transfer Switch and KOHLER Energy Management mobile app
Features
OVERVIEW
- Reliable. Every KOHLER® generator is equipped with a heavy-duty, commercial-grade engine that stands up to extreme weather.
- Powerful. In just 10 seconds, your KOHLER generator automatically restores power to a 5-ton (60,000 BTU) air conditioner, major appliances and electronics.*
- Premium warranty. We've got you covered with 5-year, 2,000-hour protection, and a corrosion-proof enclosure that's built to last.
- Award winner. KOHLER generators have received several awards, including the Most Valuable Product (MVP) Award 2010 by Building Products magazine.
THE POWER YOU NEED
- PowerBoost™ technology provides power to start large loads such as central air conditioners without dropping power to other appliances
- Extraordinary peak motor-starting capacity: 14RCA at 33kVA at 240V, 20RCA at 41kVA at 240V, and 26RCA at 39kVA at 240V
- Premium power quality delivers exceptional digital voltage and frequency regulation along with low levels of harmonic distortion to protect sophisticated electronics
- Powered by reliable KOHLER Command PRO® engine, designed and tested for tough commercial applications; with hydraulic valve lifters to eliminate need for lengthy break-in periods and expensive valve adjustments; operation speed is 3600 rpm (the standard for air-cooled generators)
- Get real-time alerts on the status of your generator, thanks to the continuous monitoring done by the KOHLER Energy Management App.
- Also compatible with Load Control Module (LCM) or Load Shed kit with single-phase generators only
THE CONVENIENCES YOU EXPECT
- Comes with either an RXT 100-amp indoor-rated automatic transfer switch with 16-circuit load center or an RXT 200-amp outdoor-rated service entrance rated automatic transfer switch with load shed kit
- RDC2 controller designed for today's sophisticated electronics manages both the generator set and Model RXT transfer switch functions
- Quiet, neighborhood-friendly operation with sound levels similar to a typical central air conditioner
- Attractive powder-coated aluminum enclosure designed to handle the elements including hurricane force winds up to 181 mph.
- Runs on either natural gas or liquid propane (LPG) with simple switching between natural gas and LPG in the field
- Streamlined installation, simple terminal block for easy field connections. Kohler also offers concrete mounting pads to lower installation costs and time.
Specs
Model
26RCAL
Rated kW LP
26 kW
Rated kW NG
24 kW
Amps LP
109 amps
Amps NG
100 amps
Peak Motor Starting kVA @240 V
39 kVa
Displacement
999 cm³ (61 cu. in.)
Horsepower
NG 33.0 HP, LP 36.4 HP
Enclosure Material
Aluminum
Sound Output During Weekly Exercise
56 dB(A)
Sound output During Full-speed Operation
67 dB(A)
Response Time
10 seconds
Certifications/Listings
EPAcUL ListedUL 2200
Automatic Transfer Switch Included
Included
Remote Monitor Available
Included
Off Grid / Utility backup
Utility Backup
Weight
670 lbs. (670 kg)
Alternator Type
2-Pole, Rotating Field
Fuel Consumption on NG at 50% Load?
180 cfh
Fuel Consumption on LP at 50% Load?
85 cfh
Controller
RDC2 Controller
Cylinder Arrangement
V-2
Dimensions
1193 mm x 660 mm x 820 mm (47 in. x 26.0 in. x 32.3 in.)
Engine Manufacturer/Description
KOHLER
Engine Model
CH1006
Engin/Alternator RPM
3600
Fuel Type
Natural Gas | LPG
Frequency
60 Hz
Phase
Single Phase
Voltage @60 Hzs
120/240
Digital Voltage Regulation
±1.0%