Skip to main content
Product Image
Features
OVERVIEW
It's the brains behind your generator system. The automatic transfer switch (ATS) continuously monitors the power coming from your utility. When the power goes out, the ATS automatically transfers power from the utility to your generator. When utility power is restored, the ATS turns off your generator and transfers back to power from the utility grid.
  • Automatically transfers power to your generator during an outage
Features
  • Designed for use only with KOHLER generators equipped with RDC2 or DC2 controls.
  • Installs indoors or outdoors.
  • Available in service-entrance models.
  • Includes RXT single phase combined interface/load management board.
  • Optional external LED display or optional external LED display with load management.
  • Corrosion-resistant aluminum enclosure.
  • 5-year, 2000-hour limited warranty.
  • 200-amp models available
  • Volts: 240 V (single-phase).
  • Poles: 2 (single-phase).
      Specs

      Model

      RXT-JFNC-0200A-QS7

      Amps

      200

      Phase

      Single Phase

      Voltage @60 Hzs

      240

      Wires

      3

      Poles

      2

      Transfer Switch Type

      Standard

      Load Center

      w/o Load Center

      Generator Compatibility

      All single-phase KOHLER Generators with RDC2 or DC2 controllers

      Load Shedding

      Includes Load Shedding Capability

      Load Control Time Delay

      Yes

      Enclosure Material

      Aluminum

      Enclosure Type

      Indoor or Outdoor

      Certifications/Listings

      UL Listed

      Controller

      RDC2/DC2

      Position Indicating LEDs

      Optional

      Source available indicating LEDs

      Optional

      Accessory board with audible alarm, input and output connections, 2-week exercise option, and 10 minute load control delay option

      No

      External alarm module available for remote status indication and remote generator set start/stop

      No

      Common /fault relay

      No

      All-In-One Distribution Panel and ATS

      No

      Weight

      15 lbs. (7 kg)

      Dimensions

      623 mm x 335 mm x 180 mm (24.5 in. x 13.2 in. x 7.1 in.)