RDT ATS - Indoor, 200-ampRDT ATS - Indoor, 200-amp
Features
OVERVIEW
- Automatically transfers power to your generator during an outage
Features
- Compatible with all KOHLER generators.
- User-friendly LED display indicates performance status.
- Ideal for adding generator to buildings with previously installed electrical.
- Options available to install indoors or outdoors.
- Available in service entrance models.
- Provides quiet weekly exercise with complete system diagnostics.
- Steel or aluminum enclosures available.
- Ask your dealer about available accessories that let you customize your system.
- 5-year, 2000-hour limited warranty.
- 200-amp models available, with or without load centers; Volts: 240; Poles: 2
Specs
Model
RDT-CFNA-0200A-QS5
Amps
200
Phase
Single Phase
Voltage @60 Hzs
240
Frequency
60 Hz
Wires
3
Poles
2
Transfer Switch Type
Standard
Load Center
w/o Load Center
Generator Compatibility
All Single Phase KOHLER Residential/Small Business Generators
Load Shedding
Optional
Load Control Time Delay
Yes
Enclosure Material
Steel
Enclosure Type
Indoor
Certifications/Listings
CSA AvailableUL Listed
Controller
MPAC 500
Position Indicating LEDs
Yes
Source available indicating LEDs
Yes
Accessory board with audible alarm, input and output connections, 2-week exercise option, and 10 minute load control delay option
Optional
External alarm module available for remote status indication and remote generator set start/stop
Optional
Common /fault relay
Yes
All-In-One Distribution Panel and ATS
No
Weight
15 lbs. (7 kg)
Dimensions
610 mm x 330 mm x 154 mm (24.0 in. x 13.0 in. x 6.0 in.)