RDT ATS - Indoor, 100-amp, Load CenterRDT ATS - Indoor, 100-amp, Load Center
Features
OVERVIEW
- Automatically transfers power to your generator during an outage
Features
- Compatible with all KOHLER generators.
- User-friendly LED display indicates performance status.
- Ideal for adding generator to buildings with previously installed electrical.
- Options available to install indoors or outdoors.
- Available in service entrance models.
- Provides quiet weekly exercise with complete system diagnostics.
- Steel or aluminum enclosures available.
- Ask your dealer about available accessories that let you customize your system.
- 5-year, 2000-hour limited warranty.
- 100-amp models available, with or without load centers; Volts: 240; Poles: 2
Specs
Model
RDT-CFNA-0100B-MV04
Amps
100
Phase
Single Phase
Voltage @60 Hzs
240
Wires
3
Poles
2
Transfer Switch Type
Standard
Load Center
w/Load Center
Generator Compatibility
All Single Phase KOHLER Residential/Small Business Generators
Load Control Time Delay
Yes
Enclosure Material
Steel
Enclosure Type
Indoor
Certifications/Listings
UL Listed
Controller
MPAC 500
Position Indicating LEDs
Yes
Source available indicating LEDs
Yes
Accessory board with audible alarm, input and output connections, 2-week exercise option, and 10 minute load control delay option
Optional
External alarm module available for remote status indication and remote generator set start/stop
Optional
Common /fault relay
Yes
All-In-One Distribution Panel and ATS
No
Weight
40 lbs. (18 kg)
Dimensions
914 mm x 406 mm x 154 mm (36.0 in. x 16.0 in. x 6.0 in.)