KSS ATS - 600-amp, Single Phase/2 Pole, 240VKSS ATS - 600-amp, Single Phase/2 Pole, 240V
Features
OVERVIEW
- Automatically transfers power to your generator during an outage
Features
- Compatible with all KOHLER generators.
- LED-indicated source status and switch position
- For indoor or outdoor use
- CSA certification available
- Ask your dealer about available accessories that let you customize your system
- 1-year limited warranty
- Volts: 240 V (single-phase).
- Poles: 2 (single-phase).
Specs
Model
KSS-AFNC-0600S-QS1
Amps
600
Phase
Single Phase
Voltage @60 Hzs
240
Wires
3
Poles
2
Transfer Switch Type
Standard
Load Center
w/o Load Center
Generator Compatibility
All KOHLER generators
Load Control Time Delay
No
Enclosure Material
Steel
Enclosure Type
Indoor or Outdoor
Certifications/Listings
CSAUL Listed
Controller
MPAC 750
Position Indicating LEDs
Yes
Source available indicating LEDs
Yes
Accessory board with audible alarm, input and output connections, 2-week exercise option, and 10 minute load control delay option
No
External alarm module available for remote status indication and remote generator set start/stop
Yes
Common /fault relay
Yes
All-In-One Distribution Panel and ATS
No
Weight
395 lbs. (146 kg)
Dimensions
1702 mm x 610 mm x 514 mm (67.0 in. x 24.0 in. x 20.2 in.)