KSS ATS - 800-amp, Three Phase/3 Pole, 208VKSS ATS - 800-amp, Three Phase/3 Pole, 208V
Features
OVERVIEW
- Automatically transfers power to your generator during an outage
Features
- Compatible with all KOHLER generators.
- LED-indicated source status and switch position
- For indoor or outdoor use
- CSA certification available
- Ask your dealer about available accessories that let you customize your system
- 1-year limited warranty
- Volts: 208 V (three-phase).
- Poles: 3 (three-phase).
Specs
Model
KSS-ACTC-0800S-QS1
Amps
800
Phase
Three Phase
Voltage @60 Hzs
208
Wires
4
Poles
3
Transfer Switch Type
Standard
Load Center
w/o Load Center
Generator Compatibility
All KOHLER generators
Load Control Time Delay
No
Enclosure Material
Steel
Enclosure Type
Indoor or Outdoor
Certifications/Listings
CSAUL Listed
Controller
MPAC 750
Position Indicating LEDs
Yes
Source available indicating LEDs
Yes
Accessory board with audible alarm, input and output connections, 2-week exercise option, and 10 minute load control delay option
No
External alarm module available for remote status indication and remote generator set start/stop
Yes
Common /fault relay
Yes
All-In-One Distribution Panel and ATS
No
Weight
498 lbs. (226 kg)
Dimensions
1932 mm x 864 mm x 515 mm (76.1 in. x 34.0 in. x 20.3 in.)