Automatic Paralleling Module, 200AAutomatic Paralleling Module, 200A
Starting at $2,850.00* MSRP
Model Number GM85144-KP1-QS
Features
OVERVIEW
The PowerSync™ Automatic Paralleling Module is designed for two 14RESA or two 20RESA single-phase product. PowerSync enables the paralleling of two Kohler single-phase generator sets to reduce fuel consumption, provide redundant operation, and extend the life of the generator sets.
- Provides fuel efficiency and redundant operation
Features
- Automatically synchronizes two generator sets
- Provides redundancy – If one generator set requires service or even fails, the other generator set is still available to provide power to your critical electronics
- Smart generator management runs one generator set when power requirements are low, and automatically starts, synchronizes, and connects the second generator set when the load increases
- NEMA 3R aluminum enclosure for indoor or outdoor installation
- Automatic paralleling requires two model 14RESA or 20RESA generator sets with the RDC2 Controller, one RXT automatic transfer and one Automatic Paralleling Module
- Compatible with RXT automatic transfer switch, Load Control Module, Programmable Interface Module and OnCue®
- Multiple Patent Pending Innovations
Specs
Model
GM85144-KP1-QS
Automatic Transfer Switch Included
Sold Separately
Weight
38 lbs. (17 kg)
Dimensions
828 mm x 466 mm x 207 mm (32.6 in. x 18.3 in. x 8.2 in.)
Technical Documents
PDF FILESSpecification Sheet - g6125.pdf