Run Common Fault Relay - 50 Hz, 8.5RES, 12RES, 18RESRun Common Fault Relay - 50 Hz, 8.5RES, 12RES, 18RES
Starting at $63.00* MSRP
Model Number GM53102-KP2
Features
OVERVIEW
Your installer can add optional relays to customer-provided equipment with a run/common fault relay kit.
- Lets your contractor add custom options
Features
- Provides two optional relays to control equipment: auxiliary run relay is energized when generator set is running; common fault relay is energized on fault, to trigger warning devices if fault occurs.
- Each relay provides normally open and normally closed contacts for connection to customer's equipment.
- Use 14 AWG maximum wire for customer connections; obtain locally as required for the application.
- Compatible with 8.5RES, 12RES and 18RES generator models.
Specs
Model
GM53102-KP2
Automatic Transfer Switch Included
Sold Separately
Technical Documents
PDF FILESSpecification Sheet - g6127.pdf
Accessories & ControllersDesigned for style, performance and accessibility, these are the accessories thatmake the ordinary extraordinary